Product FKV FSV 6/M12
Actuator and Sensor Receptacle
Panel Feed-through
Ident. no.: U2-19975- Female M12 eurofast Receptacle
- Male M12 eurofast Receptacle

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, A-code |
Number of contacts | 6 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Front mount |
Mounting thread | M12 × 1 |
Connector B | Male, M12 × 1 |
Number of contacts | 6 |
Housing material/finish | Stainless Steel, Passivated |
Mounting type | Rear mount |
Mounting Thread B | M12 × 1 |
Voltage | 75 V |
Current | 2 A |
Approvals | CE, RoHS, UL Listed, UL 2238 |