Product YBZ2-FSM4.5/2FK4.5/S651/S679
Actuator and Sensor Splitter
2 Branch
Ident. no.: U2-20091- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 42.44 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Special Features | Parallel wired |

