Product MS 3110-14-CL
Actuator and Sensor Accessory
Closure cap
Ident. no.: U2-20352- Female Mil-Spec Closure Cap

General data
| Customs tariff number | 8544429090 |
| Country of origin | IN |
| Weight | 1100 g |
Technical Data
| Accessory type | Closure/dust cap |
| Device type | Mil-Spec |
| Connector A | , Mil-Spec bayonet |

