Product P-PWR-GSDV/GKDV/RKV 34
Power Tee
Ident. no.: U2-20592- 1 3/8" D-Size powerfast
- 7/8" powerfast

General data
| Customs tariff number | 8536908530 |
| Country of origin | CN |
| Weight | 1100 g |
Technical Data
| Application | Power (>11 Amps), Hazardous Location |
| Device type | T-splitter |
| Connector A | , 1 3/8″-16 UN |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 30 A |
| Drop/Branch Current | 15 A |
| Approvals | FM Div.2 |

