Product P-PWR-SH-GSDM/2GKDM 40
Power Splitter
Small h body
Ident. no.: U2-20598- 1 3/8" D-Size powerfast

General data
Customs tariff number | 8536908530 |
Country of origin | CN |
Weight | 1100 g |
Technical Data
Application | Power (>11 Amps), Hazardous Location |
Device type | T-splitter |
Connector A | , 1 3/8″-16 UN |
Connector B | , 1 3/8″-16 UN |
Number of Drops/Branches | 2 |
Voltage | 600 V |
Trunk Current | 25 A |
Drop/Branch Current | 25 A |
Approvals | FM Div.2, UL Listed, RoHS |