Product P-PWR-SH-GSDA/2GKDA 40
Power Splitter
Small h body
Ident. no.: U2-20606- 1 3/8" D-Size powerfast

Technical Data
Application | Power (>11 Amps), Hazardous Location |
Device type | T-splitter |
Connector A | , 1 3/8″-16 UN |
Connector B | , 1 3/8″-16 UN |
Number of Drops/Branches | 2 |
Voltage | 600 V |
Trunk Current | 25 A |
Drop/Branch Current | 25 A |
Approvals | FM Div.2, UL Listed, RoHS |