Product CKV 19-0
Actuator and Sensor Field Wireable
M23 Connection
Ident. no.: U2-20691- Straight Female M23 multifast Field Wireable
- 19 pins
- Solder termination
- Metal housing

General data
| EAN | 4047101564655 |
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 93.51 g |
Technical Data
| Application | Signal |
| Connector A | Female, M23 × 1, Straight |
| Number of contacts | 19 |
| Connection mode | Solder contact |
| Housing material | Stainless Steel |
| Coupling nut/screw material | Stainless Steel, Passivated |
| Core cross-section/Clamping ability | 18 mm² |
| Voltage | 150 V |
| Current | 4 A |
| Approvals | RoHS |

