Product RSM-2RKM 50/S679
Actuator and Sensor Tee
Ident. no.: U2-20702- 7/8" minifast

General data
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 120.97 g |
Technical Data
Application | Signal |
Connector A | , 7/8″-16 UN |
Connector B | , 7/8″-16 UN |
Number of Drops/Branches | 2 |
Voltage | 300 V |