Product WKB 3T-10/S628
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: U2-20778- Straight Female 1/2″ microfast Connector
- Sheath material: PVC
- Sheath color: gray
- Resistant to chemicals and oils
- Resistant to acids and alkaline solutions
- LABS free
- RoHS-compliant
- Protection class IP67
- Cable length: 10 m

General data
| EAN | 4047101275384 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 437 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, 1/2″-20 UNF, Right angle |
| Number of contacts | 3 |
| Connector body | Plastic, TPU |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 5.3 mm |
| Length (L) | 10.0 m |
| Cable jacket | PVC, Gray |
| Number of Conductors | 3 |
| Protection class (When coupled) | IP67, IP69K |
| Special Features | Tray cable |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |

