Product FKD FKD 44/M12
Ethernet Receptacle
Panel Feed-through
Ident. no.: U2-20910- Female M12 eurofast Receptacle
- Female M12 eurofast Receptacle

General data
| EAN | 4047101313826 |
| Customs tariff number | 8536694020 |
| Country of origin | RO |
| Weight | 68 g |
Technical Data
| Device type | Wall feedthrough |
| Fieldbus Protocol | Ethernet |
| Connector A | Female, M12 × 1, Straight, D-code |
| Connector B | Female, M12 × 1, D-code |

