Product MFKS 3F-PCBF/S3212
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U2-20938- Female M8 picofast Receptacle

General data
| Customs tariff number | 8536694020 |
| Weight | 5633.15 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M8 × 1 |
| Number of contacts | 3 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | M12 × 1 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 60 V |
| Current | 4 A |
| Approvals | CE |

