Product FSFDV 4.5
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U2-21069- Male M12 eurofast Receptacle

General data
| EAN | 4047101414707 |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 22.92 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, M12 × 1, A-code |
| Number of contacts | 5 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Rear mount |
| Mounting thread | PG9 |
| Housing material/finish | Stainless Steel, Passivated |
| Voltage | 250 V |
| Current | 4 A |
| Approvals | CE |

