Product SH-BSMV/2BKMV 5
Actuator and Sensor Splitter
Small h body
Ident. no.: U2-21145- M16 versafast

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 135.27 g |
Technical Data
Application | Signal |
Device type | Small H-splitter |
Connector A | , M16 × 0.75 |
Connector B | , M16 × 0.75 |
Number of Drops/Branches | 2 |
Voltage | 125 V |
Trunk Current | 8 A |
Drop/Branch Current | 8 A |