Product RSM 50-2M/S90-SP
Actuator and Sensor Cable
Connection Cable
Ident. no.: U2-21501- 7/8” Male, Straight, 5-pin
- General Purpose Cable
- Yellow TPU jacket, 5X18 AWG

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 379.7 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 9 A |
Cable diameter | Ø 7.24 mm |
Length (L) | 2.0 m |
Cable jacket | TPU, Yellow |
Number of Conductors | 5 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |