Product P-4 RKFV 66-RSFV19
Passive Actuator/Sensor Junction Box, 4 Ports
7/8” minifast I/O Ports
Ident. no.: U2-21528- 7/8" minifast Junction Box
- 4 ports
- Side exit 1 1/8" minifast home run connector
- Aluminum housing
- I/O port: 4-pin

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 598.49 g |
Technical Data
| Application | Hazardous Location |
| Number of ports | 4 |
| I/O Port | Female, 7/8″-16 UN |
| Number of contacts | 6 |
| Signals Per Port | 2 |
| Homerun connector | Male, 1 1/8″-16UN |
| Number of contacts | 19 |
| Housing material | Aluminum |
| Voltage | 300 V |
| Current Per Port | 2 A |
| Approvals | FM Div.2 |

