Product WSM RKM 57-KM
DeviceNet™ Accessory
Connector elbow
Ident. no.: U2-21716- Right angle Male 7/8″ minifast Connector
- Straight Female 7/8″ minifast Connector

General data
EAN | 4047101372151 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 85.503 g |
Technical Data
Accessory type | Gender changer/elbow |
Device type | 7/8″ minifast |
Fieldbus Protocol | DeviceNet |
Connector A | , 7/8″-16 UN |