Product FKSDX RJ45SF 86/ST
Ethernet Accessory
Extension adaptor
Ident. no.: U2-21790- Male M12 eurofast Connector
- RJ45 Connector

General data
EAN | 4047101564587 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 47 g |
Technical Data
Accessory type | Extension adaptor |
Fieldbus Protocol | Ethernet |
Connector A | Female, M12 × 1 |
Connector B | Female, RJ45 |