Product P-RSV-2RKV 40
Hazardous Location Tee
Ident. no.: U2-21979- 7/8" minifast

Technical Data
Application | Hazardous Location |
Device type | T-splitter |
Connector A | , 7/8″-16 UN |
Connector B | , 7/8″-16 UN |
Number of Drops/Branches | 2 |
Voltage | 250 V |
Trunk Current | 9 A |
Drop/Branch Current | 9 A |
Approvals | CSA, UL Listed, FM Div.2, CSA PA, RoHS |