Product VBRS 4.4-2SKM 3/S719
Actuator and Sensor Splitter
2 Branch
Ident. no.: U2-21992- M12 eurofast
- M8 threaded picofast

General data
EAN | 4047101564563 |
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 29 g |
Technical Data
Application | Signal |
Device type | Daisy chain |
Connector A | , M12 × 1 |
Connector B | , M8 × 1 |
Number of Drops/Branches | 2 |
Voltage | 75 V |
Trunk Current | 4 A |
Drop/Branch Current | 4 A |
Special Features | Series wired |