Product BSV 71121-0/21 9-16MM
Actuator and Sensor Field Wireable
11/8” Connection
Ident. no.: U2-22425- Straight Male 1 1/8" minifast Field Wireable
- 12 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
- Plastic housing

General data
| Customs tariff number | 8309900090 |
| Country of origin | MX |
| Weight | 107.35 g |
Technical Data
| Application | Signal |
| Connector A | Male, 1 1/8″-16 UN, Straight |
| Number of contacts | 12 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Stainless Steel, Passivated |
| Core cross-section/Clamping ability | 14 mm² |
| Voltage | 600 V |
| Current | 7 A |

