Product DB9M DB9F-0.3M
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: U2-22920- Straight Male DB9 Connector
- Straight Female DB9 Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 81.71 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, DB9, Straight |
| Number of contacts | 9 |
| Connector B | Female, DB9, Straight |
| Number of contacts | 9 |
| Length (L) | 0.30 m |
| Cable jacket | PVC, Gray |
| Number of Conductors | 9 |
| Special Features | Shielded |

