Product RSM-2RKM 40/S1055
Actuator and Sensor Tee
T-Splitter without Cable
Ident. no.: U2-22939- 7/8" minifast

General data
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 8536694020 |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Design | T-splitter |
| Connector A | Male, 7/8″-16 UN, A-code |
| Connector B | 2 x Female, 7/8″-16 UN, A-code |
| Number of Drops/Branches | 2 |
| Voltage | 300 V |

