Product P-PWR-GSDM RKM 44-0
Hazardous Location Accessory$Power Accessory
Power reducer
Ident. no.: U2-22971- Straight Male 1 3/8″ D-Size powerfast Connector
- Straight Female 7/8″ powerfast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 331.36 g |
Technical Data
| Accessory type | Power reducer |
| Device type | 1 3/8″ D-Size powerfast |
| Connector A | , 1 3/8″-16 UN |

