Product VAS 3-AW/LED/6-48VAC/DC
Actuator and Sensor Field Wireable
Ident. no.: U2-23217- Female Valve plug form A (18mm) Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination

General data
EAN | 4047101671773 |
Customs tariff number | 8536694020 |
Country of origin | US |
Weight | 22.7 g |
Technical Data
Application | Signal |
Connector A | Female, Valve form A (18mm), Right angle |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Plastic |
Core cross-section/Clamping ability | 14 mm² |
Voltage | 48 V |
Current | 10 A |