Product VAS 3-AW/LED/110-240VAC
Actuator and Sensor Field Wireable
Ident. no.: U2-23218- Female Valve plug form A (18mm) Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination

General data
| EAN | 4047101600148 |
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 23.81 g |
Technical Data
| Application | Signal |
| Connector A | Female, Valve form A (18mm), Right angle |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Plastic |
| Core cross-section/Clamping ability | 14 mm² |
| Voltage | 240 V |
| Current | 10 A |

