Product XSH-RSM-2RKM 57
2-Way Splitter
Small h body
Ident. no.: U2-23663- 7/8" minifast

General data
| EAN | 4047101383553 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 150 g |
Technical Data
| Application | Data |
| Design | Small h-Splitter |
| Connector A | Male, 7/8″-16 UN |
| Connector B | Female, 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | DeviceNet |
| Voltage | 600 V |

