Product XSH-RSM-2RKM 40
2-Way Splitter
Small h body
4-Wire
Ident. no.: U2-23666- 7/8" connector
- Male – 2 x female, 4-pin
- Wired in parallel
- cULus listed
- RoHS-compliant
- Protection class: NEMA 1, 3, 4, 6P and IEC IP67
- 7/8” Male, Straight, 4-pin
- 2x 7/8”, Female, Straight, 4-pin

General data
| EAN | 4047101383591 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 144 g |
Technical Data
| Application | Signal |
| Design | Small h-Splitter |
| Device type | T-splitter |
| Connector A | Male, 7/8″-16 UN |
| Connector B | Female, 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 9 A |
| Drop/Branch Current | 9 A |
| Approvals | RoHS, UL Listed, CE |

