Product XSH-RSM-2RKM 40/K1T
Actuator and Sensor Splitter
Small h body
Ident. no.: U2-23672- 7/8" connector
- Male – 2 x female, 4-pin
- The connector coding is rotated by 180° degrees from the standard
- Wired in parallel
- cULus listed
- RoHS-compliant

General data
| EAN | 4047101383584 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 137 g |
Technical Data
| Application | Signal |
| Design | Small h-Splitter |
| Connector A | Male, 7/8″-16 UN |
| Connector B | Female, 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |

