Product RSM FKM RKM 50
Actuator and Sensor Tee
Ident. no.: U2-23812- 7/8" minifast
- M12 eurofast

General data
| EAN | 4047101357301 |
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 103 g |
Technical Data
| Application | Signal |
| Connector A | , 7/8″-16 UN |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |

