Product 4MS3111-10-6S-RSF120
Actuator and Sensor Junction Box
4 Port
Ident. no.: U2-24042- Mil-Spec Junction Box
- 4 ports
- Side exit 1 1/8"" minifast home run connector
- Aluminum housing

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 535.63 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| I/O Port | Female, Mil-Spec |
| Signals Per Port | 1 |
| Homerun connector | Male, 1 1/8″-16UN, Side exit |
| Housing material | Aluminum |
| Voltage | 300 V |
| Current Per Port | 5.6 A |

