Product FKD FKD 44 PANEL MOUNT
Ethernet Receptacle
Panel Feed-through
Ident. no.: U2-25749- Female M12 eurofast Receptacle
- Female M12 eurofast Receptacle
General data
| Customs tariff number | 8536694030 |
| Country of origin | RO |
| Weight | 222.42 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Female, M12 × 1, D-code |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | M17 × 1 |
| Connector B | Female, M12 × 1, D-code |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting type | Rear mount |
| Mounting Thread B | M12 × 1 |
| Fieldbus Protocol | Ethernet |
| Voltage | 250 V |
| Current | 4 A |

