Product P-X-4 RKFV 40-RSFV100
Hazardous Location Junction Box
4 Port
Ident. no.: U2-26938- 7/8" minifast Junction Box
- 4 ports
- Side exit 1 1/8" minifast home run connector
- Aluminum housing

General data
EAN | 4047101564457 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 594.209 g |
Technical Data
Application | Hazardous Location |
Number of ports | 4 |
I/O Port | Female, 7/8″ |
Signals Per Port | 1 |
Homerun connector | Male, 1 1/8″, Side exit |
Housing material | Aluminum |
Voltage | 300 V |
Current Per Port | 7 A |
Approvals | ATEX Category 3, US Zone 2, RoHS, FM Div.2, IECEx |
Brochure/Folder/Flyer (BRO)
CAD File
Catalog (CAT)
FM Certificate
FM ATEX EX nA certificate for cables, receptacles and splitters | 578 KB |
US AEx nA CERTIFICATE FOR CORDS, RECEPTACLES, AND JUNCTIONS | 364 KB |