Product GSDA/2RKM 44
Power Tee
Ident. no.: U2-26950- 1 3/8" D-Size powerfast
- 7/8" powerfast
General data
| Customs tariff number | 8544429090 |
| Weight | 301.639 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |

