Product CMBSV 8151-0
Actuator and Sensor Field Wireable
Ident. no.: U2-27053- Straight Male M12 eurofast Field Wireable
- 5 pins
- Screw termination
- Metal housing
- Shielded
General data
| Customs tariff number | 8544429090 |
| Weight | 59.01 g |
Technical Data
| Application | Signal |
| Connector A | Male, M12 × 1, Straight, A-code |
| Number of contacts | 5 |
| Connection mode | Screw/clamp connection |
| Housing material | Stainless Steel |
| Coupling nut/screw material | Stainless Steel, Passivated |
| Core cross-section/Clamping ability | 18 mm² |
| Voltage | 125 V |
| Current | 4 A |

