Product DB 8141-0
Actuator and Sensor Field Wireable
Ident. no.: U2-27694- Straight Female M12 eurofast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Dual cable
General data
| Customs tariff number | 8544429090 |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Straight, A-code |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Plastic, PA |
| Core cross-section/Clamping ability | 18 mm² |
| Voltage | 250 V |
| Current | 4 A |

