Product TB-4M8M-3P2-FS8
Passive Actuator/Sensor Junction Box, 4 Ports
M8 x 1 I/O port with M12 homerun
Ident. no.: U2-28307- Housing material: PA 6 GF30
- Housing color: Black
- Fully encapsulated
- Protection class: IP67, IP68, IP69, IP69K; NEMA: 1, 3, 4, 6P
- CE compliant
- RoHS compliant
- LED (PNP circuit)
- I/O port: 3-pin

General data
EAN | 4047101469813 |
Customs tariff number | 8536908530 |
Country of origin | MX |
Weight | 99 g |
Technical Data
Number of ports | 4 |
Display switching state | LED, yellow |
Switching function | PNP |
I/O Port | Female, M8 × 1 |
Number of contacts | 3 |
Homerun connector | Male, M12 × 1, Top exit |
Number of contacts | 8 |
Housing material | Plastic, PA6-GF30 |
Voltage | 30 V |
Ampacity | 2 A per contact, total current 2 A |
Approvals | CE, UKCA, RoHS |