Product FSFD46PT-0.5/M16
M12 Power Receptacle
Rear Mount
Ident. no.: U2-28485- M12 Power, Male, T-Code, 4-pole
- Mounting thread: M16 × 1.5

General data
EAN | 4047101564402 |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 51 g |
Technical Data
Application | Power (>11 Amps) |
Connector A | Male, M12 × 1, T-code |
Number of contacts | 4 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | M16 × 1.5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 63 V |
Current | 12 A |
Length (L) | 0.5 m |
Number of Conductors | 4 |
Protection class (When coupled) | IP67, IP68 |
Approvals | cULus recognized |
Data Sheets
Approval/Declaration
Brochure/Folder/Flyer (BRO)
Catalog (CAT)
Part Number Key
Product Catalog
Mounting accessories
![]() |
LOCKNUT-M16-BRASS-(10/BAG)
Locknut, M16, Brass, Nickel-plated, 10 per bag |
A9579 |
![]() |
DECAL,9-CLRS,RECEPT+BOXES,EURO(QTY1)
1 decal sticker containing 9 different color sets of 11 decals to color code a sensor, junction block port, cable end, or receptacle. 5ct 4x9mm rectangles, 4ct 8x19mm rectangles, 1ct 27mm ID ring, 1ct 20mm ID ring. |
100008955 |