Product FK46PT-2/M16
M12 Power Receptacle
Front Mount
Ident. no.: U2-29258- M12 Power, Female, 4-pin, T-Code
- Mounting thread: M16 x 1.5

General data
EAN | 4047101564174 |
Customs tariff number | 8536694020 |
Country of origin | US |
Weight | 150 g |
Technical Data
Application | Power (>11 Amps) |
Connector A | Female, M12 × 1, T-code |
Number of contacts | 4 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | M16 × 1.5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 63 V |
Current | 12 A |
Length (L) | 2 m |
Number of Conductors | 4 |
Protection class (When coupled) | IP67, IP68 |
Approvals | cULus recognized |
Data Sheets
Approval/Declaration
Brochure/Folder/Flyer (BRO)
CAD STP File
Catalog (CAT)
Part Number Key
Product Catalog
Mounting accessories
![]() |
DECAL,9-CLRS,RECEPT+BOXES,EURO(QTY1)
1 decal sticker containing 9 different color sets of 11 decals to color code a sensor, junction block port, cable end, or receptacle. 5ct 4x9mm rectangles, 4ct 8x19mm rectangles, 1ct 27mm ID ring, 1ct 20mm ID ring. |
100008955 |