Product VB2-FSM 4.4/2FKM 4/S3450
Actuator and Sensor Splitter
2 Branch
Ident. no.: U2-30676- M12 eurofast
General data
| EAN | 4047101563849 |
| Customs tariff number | 85366990990 |
| Country of origin | MX |
| Weight | 49 g |
Technical Data
| Application | Signal |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |

