Product WK46PS-S-0
Power Field Wireable
M12 Power
Female Connector M12 × 1, Angled
Ident. no.: U2-30824- Right angle Female M12 powerfast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw-clamp terminal
- 4-pin (3+PE)
- Cable feedthrough: 8.0…10.0 mm
- Terminal capacity:
- Max. 1.5 mm² or 16 AWG (with cable end sleeve)
- Max. 2.5 mm² or 14 AWG (without cable end sleeve)

General data
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8536904000 |
Country of origin | DE |
Weight | 158.87 g |
Technical Data
Application | Power (>11 Amps) |
Connector A | Female, M12 × 1, Right angle, S-code |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Zinc, GD-Zn, Nickel-plated |
Acceptable cable diameter | 8…10 mm |
Core cross-section/Clamping ability | 16 mm² |
Voltage | 600 V |
Current | 12 A |