Product TB-4M8Z-3-5
Passive Actuator/Sensor Junction Box, 4 Ports
Ø 8 mm, I/O Slot with Integral Homerun Cable
Ident. no.: U2-31576- Housing material: Nylon
- Housing color: Black
- Fully encapsulated
- Protection class: IEC: IP67
- CE compliant
- RoHS compliant
- I/O port: 3-pin
- General Purpose Cable
- Black PVC jacket, shielded, 6X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1

General data
EAN | 4047101469530 |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 1000 g |
Technical Data
Number of ports | 4 |
I/O Port | Female, Ø 8 mm |
Number of contacts | 3 |
Homerun connector | Cable, Side exit |
Cable length (L) | 5.0 m |
Housing material | Plastic, PA6-GF30 |
Voltage | 30 V |
Ampacity | 2 A per signal contact, total current 6 A |
Approvals | CE, UKCA, RoHS |