Product RKM 50-FSM 4-RSM 50/S1055/CS16562
2-Way Splitter
T-Splitter
Ident. no.: U2-320097/8" female connector, 5-pin
M12 × 1 male connector, 4-pin
7/8" male connector, 5-pin
Ampacity: 4 A
Rated voltage: 40 V
Protection class NEMA 1, 3, 4, 6, 6P and IEC IP67
Temperature range: -40 °C…+75 °C

General data
| EAN | 4047101467741 |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 95 g |
Technical Data
| Device type | T-splitter |
| Connector A | Female, 7/8″-16 UN |
| Connector B | Male, M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 40 V |
| Trunk Current | 4 A |

