Product FKSD FKSD 44/M12
Ethernet Receptacle
Panel Feed-through
Rear Mount
Ident. no.: U2-32077- Voltage: 150V
- Current: 4A
- Temperature: -40…+80°C
- IEC IP67
- 2 × M12 female receptacle, 4-pin, D-coded
- Mounting thread: M12 × 1

General data
| EAN | 4047101563788 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 39 g |
Technical Data
| Application | Data |
| Design | Panel feedthrough |
| Connector A | Female, M12 × 1, D-code |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | PG9 |
| Connector B | Female, M12 × 1, D-code |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | Ethernet |
| Voltage | 150 V |
| Current | 4 A |
| Protection class (When coupled) | IP67 |
| Approvals | RoHS |

