Product 4MBM12-4-FS8
Actuator and Sensor Junction Box
4 Port
Ident. no.: U2-32078- M12 eurofast Junction Box
- 4 ports
- Top exit M12 eurofast home run connector
- Plastic housing
General data
| EAN | 4047101481167 |
| Customs tariff number | 85366990990 |
| Country of origin | MX |
| Weight | 139 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| I/O Port | Female, M12 × 1 |
| Signals Per Port | 1 |
| Homerun connector | Male, M23 × 1, Top exit |
| Housing material | Plastic |
| Voltage | 48 V |
| Current Per Port | 2 A |

