Product RKMC 42-0
Power Field Wireable
Field-Wireable Connector
Ident. no.: U2-32309- Straight Female 1 1/8" powerfast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
- Plastic housing
- 1 1/8-16UN, minifast, Female, Straight, 4-pin

General data
EAN | 4047101675245 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 92 g |
Technical Data
Application | Power (>11 Amps) |
Connector A | Female, 1 1/8″-16 UN, Straight |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Acceptable cable diameter | 13…18 mm |
Core cross-section/Clamping ability | 12 mm² |
Voltage | 600 V |
Current | 25 A |