Product DSS 26-0
Actuator and Sensor Field Wireable
Ident. no.: U2-32474- Straight Male M27 multifast Field Wireable
- 26 pins
- Solder termination
- Metal housing
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Connector A | Male, M27 × 1, Straight |
| Number of contacts | 26 |
| Connection mode | Solder contact |
| Housing material | Brass |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 22 mm² |
| Voltage | 150 V |
| Current | 3 A |

