Product P-4 RKF 56-RSF190
Hazardous Location Junction Box
4 Port
Ident. no.: U2-33530- 7/8" minifast Junction Box
- 4 ports
- Side exit 1 1/8" minifast home run connector
- Aluminum housing
General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 158.758 g |
Technical Data
| Application | Hazardous Location |
| Number of ports | 4 |
| I/O Port | Female, 7/8″-16 UN |
| Signals Per Port | 1 |
| Homerun connector | Male, 1 1/8″-16UN, Side exit |
| Housing material | Aluminum |
| Voltage | 150 V |
| Current Per Port | 3 A |

