Product WFS 4.4-PCB/S862/S1070
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U2-33902- Male M12 eurofast Receptacle
General data
| Customs tariff number | 8536694020 |
| Country of origin | CN |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, M12 × 1, A-code |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Flange mount |
| Mounting thread | M12 × 1 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Approvals | CE, RoHS |

