Product RSEV 49-TR
Bus Terminating Resistor
Ident. no.: U2251- Design: M12 male connector
- Stainless steel coupling nut, straight, 4-pin
- For use in FOUNDATION™ fieldbus applications
- Temperature range: -40…+70 °C
- Protection class: IP67

General data
| EAN | 4047101020625 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 8533210080 |
| Country of origin | MX |
| Weight | 17 g |
Technical Data
| Accessory type | Terminating resistor |
| Device type | Bus terminating resistor |
| Fieldbus Protocol | FOUNDATION fieldbus |
| Connector A | Male, M12 × 1, Straight |

