Product RSE 57-TR2
Bus Terminating Resistor
Ident. no.: U2251-1- Type: M12 × 1 male connector, 5-pin
- For use in CAN (DeviceNet™, CANopen) applications
- Rated voltage: 10…30 VDC (max. 7.6 VDC on pins with resistor)
- Internal resistor 120 Ω, 1/2 W
- Protection class: NEMA 1, 3, 4, 6P and IEC IP68, IP69K
- Temperature range: -40 °C…+80 °C

General data
| EAN | 4047101022643 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 8533210090 |
| Country of origin | MX |
| Weight | 19 g |
Technical Data
| Accessory type | Terminating resistor |
| Device type | Bus terminating resistor |
| Fieldbus Protocol | DeviceNet, CANopen |
| Connector A | Male, M12 × 1, Straight |

